Thrusters / Slides
Destaco’s DLB-12M-B Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-08M-L

Visit Product Series:
CAD
Product Details Unit View:
Max Moment Load (in-lbs) 30.0
Thrust Force (lbf) 20.0
Stroke (in) 3.346
Weight (lb) 1.24
Force (lb) 20.0
Cylinder Bore (in) 0.563
Shaft Diameter (in) 0.315
Payload (lb) 5.1
Max Air Pressure (PSI) 100.0
Thrust Force (N) 89.0
Max Air Pressure (bar) 7.0
Cylinder Bore (mm) 14.29
Imperial or Metric Product Metric Version
Max Moment Load (Nm) 3.4
Stroke (mm) 85.0
Shaft Diameter (mm) 8.0
Weight (kg) 0.56
Payload (kg) 2.3
Force (kg) 89.0
PublishedDate 1723739659916
Product Series DLB
Direct Connect Yes
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
Product Type Internally Powered
DistributorGroup Camco Indexers & Conveyors
Product Function Linear Positioning
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
STOP,M8X1.0 x 1.00LG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top