END EFFECTORS FOR ROBOTIC TOOLING

T-Clamp Bracket CPI-TCAM-30B-30B-M

BODYBUILDER™ OCTAGONAL T-CLAMP BRACKET ASSEMBLIES - ROBOTIC END EFFECTORS

BodyBuilder™ octagonal tooling t-clamps can connect up-to two 30mm to 60mm extrusions perpendicular on the same plane. These models feature a lightweight, high-strength aluminum design, can be configured as a connector between booms for added stability, and include alignment nuts.

Markets: AerospaceAutomotiveFood and Packaging, Industrial

Applications: Stamping

Unit View:
interchangeable
performance
low-no-maintenance
Back to Top