Collaborative Robot Tool Changers

TC1_Front_Image_1

MANUAL TOOL CHANGERS - TC1 SERIES

DESTACO’s TC1 Series tool changers are ultralight, compact, and ideal for cobot work cells and applications requiring custom coupling solutions. Designed for safety, ease of use, durability, and excellent repeatability, this tool changer features a very low profile and a coupling solution with pneumatic and electrical pass-thru capability. The tool changer features IS0 9409 mounting, plus a highly adaptive blank version that is easily modified by machine builders for application specific needs.
speed
strength
performance
Back to Top