End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SGM-ASSY-RLC
CPI-SGM-ASSY-RLC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
8.0
Tube Diameter (in)
1.18
Tube Diameter (mm)
30
Weight (kg)
3.629
Product Type
Crossbar Tooling
Tube Size
30 mm
Product Series
CPI-SGM-ASSY
283-HTS_TARIFF_CODE
84799070
Product Function
Robotic Tooling
PublishedDate
1721218879000
DistributorGroup
End Effectors
WEB_STATUS
false
Back to Top