CPI-SGM-TH-USR-AL
CPI-SGM-TH-USR-AL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.48
Maximum Static Clamp Load (ft lb)
111.0
Maximum Static Clamp Load (Nm)
150.0
Weight (kg)
0.67
max_static_clamp_load_metric
150.0
Product Series
CPI-SGM-TH
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
76109090
Product Type
Lower Nest Receiver
Material
Aluminum
cad_part_name
CPI-SGM-TH-USR-AL
DistributorGroup
End Effectors
Back to Top