GENERAL PURPOSE, PARALLEL MODULAR GRIPPERS FOR HIGH IMPACT APPLICATIONS – DPDL SERIES
These parallel grippers are designed for use in machine coolant and metal chip environment applications, high impact applications, and paintbooths or sandblasting applications. These rugged, general purpose modular grippers offer high impact resistance with double wedge design. Harsh environments with sealed rubber boot jaw option. Thru-body mounting and multiple mounting features simplifies installation. Multiple air ports support manifold interface using O-rings. Purge and scavenge ports for harsh & clean environments.
Markets: Aerospace, Automotive, Food and Packaging, Consumer Goods