Parallel Grippers

DPP Family

PRECISION, LONG FINGER PARALLEL GRIPPERS – DPP SERIES

Designed for delicate part handling, low friction, low pressure applications, long finger gripping applications, and non-synchronous applications requiring independent jaw motion. The DPP Series is DESTACO’s highest precision gripper with excellent part position repeatability. Zero side play and smooth operation with shielded Dual-V roller bearing design. Spring assist closed option for increased grip force or for maintaining grip upon air loss. Multiple air port locations simplifies air line routing. Supports up to four sensing positions of jaws. Synchronous or non-synchronous jaw operation. Long life supported with shielded design. Purge/scavenge ports for clean & harsh environments

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods

safety
performance
precision
interchangeable
Back to Top