LONG STROKE, PARALLEL GRIPPERS FOR FOUNDRIES & HEAVY PARTS HANDLING – RPR SERIES
Designed for foundry applications, gantry systems, and large heavy part handling. These units are high rigidity and robust long stroke grippers. Grip force of 4559N with strokes from 150mm to 350mm. Rack and pinion for synchronized jaw operation. Optional integral rod lock that lock jaws in position upon air loss. Shaft wiper seals protects internal bearings from contaminants. Optional Viton® seals for high temp applications. Customized sensing and linear encoder solutions available.
Markets: Aerospace, Automotive, Food and Packaging, Consumer Goods