Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
86D60X1XXXXXXA
86D60X1XXXXXXA
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.57
Weight (lb)
8.82
Retraction Force (lb)
247.0
Pushing Force (lb)
377.0
Cylinder Bore (in)
2.48
Retraction Force (N)
1100.0
Weight (kg)
4.0
Cylinder Bore (mm)
63
Stroke (mm)
40.0
Pushing Force (N)
1500.0
Product Type
Double Shaft
Product Series
86D40/60
PublishedDate
1674670337000
Hand Lever
Yes|No
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86D0-1000000C
Opening stroke limiter
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86D0-1000000A
Opening stroke limiter
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86D0-100L6
Cover
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86D60H1000001
Locking Device
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86D0-100D8
SENSING SYSTEM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86D0-100C8
SENSING SYSTEM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top