Heavy-Duty Pneumatic Clamping
Destaco’s 86P40-205L400A Series pneumatic pin clamps are designed for the accurate positioning of sheet metal parts in welding equipment and handling systems.

86P60-X2XXXXXXF/8

Single unit pin package with 20, 40, and 60 mm stroke. Application: accurate positioning of sheet metal parts in welding equipment and handlin systems.
  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy due to twin piston rod guide
  • Lateral and front-face mounting areas
Visit Product Series:
CAD
Download
Product Details Unit View:
Retraction Force (lb) 315
Pushing Force (lb) 348
Cylinder Bore (in) 2.36
Weight (lb) 6.17
Stroke (in) 3.14
Pushing Force (N) 1550
Weight (kg) 2.8
Retraction Force (N) 1400
Stroke (mm) 80
Cylinder Bore (mm) 60
Product Type Single Shaft
Hand Lever No
Product Function Clamping
Product Series 86P40/60
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
86P0-200L4
Cover
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-179-1
EXTERNAL GUIDING CERAMIC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200L8
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200L6
Cover
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-009-2
Guía externa 86P4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200D8006
Sensoring kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-231-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8MF-071-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200D8
SENSOR SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200C8008
Sensor set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-20000004
Kit cambio carrera a 40 mm 86P
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200C8006
TURCK SWITCH BLOCK
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-20000006
Kit cambio carrera a 60 mm 86P
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-20000008
VERDREHSICHERUNG HUB 80 MM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-180-1
External Guiding
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-181-1
EXTERNAL GUIDING CERAMIC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-105-1
Guía externa cerámica 86P4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-184-1
EXTERNAL GUIDING
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200D8008
Sensing System
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-183-1
EXTERNAL GUIDING CERAMICS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200C8
TURCK SWITCH BLOCK
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-013-3
Protección 86P4/6+56H40
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-090-1
External guide
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-20000H1
Adaptor kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-20000002
Kit cambio carrera a 20 mm 86P
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top