PNEUMATIC LEVER CLAMPS WITH ARM & SPINDLE – 8700 SERIES
With a clamping arm that arcs up and out of the way, Destaco's 8700 Series pneumatic lever clamp holds down your parts when space is tight. The 8700 Lever Clamp is available in 4 bore sizes: 25mm, 32mm, 40mm and 55mm. This model is available in three configurations for customizing the arm positions and mounting.
Markets: Aerospace, Automotive, Food and Packaging, Consumer Goods, Industrial
Applications:Fixturing and Testing, Welding, Assembly, Plastic injection molding