Pneumatic Power Clamps

860-1001 Family

PNEUMATIC POWER CLAMPS – 860 SERIES

DESTACO’s 860 Series pneumatic heavy duty action clamps feature a 3,000 lb. capacity, 180 degree clamping arm position, and 2 in. cylinder bore size with vertical clamp arm. Units are available with an optional magnetic ring for position sensing and switches. These power clamps are designed primarily for high production applications.

Markets: AerospaceAutomotiveFood and Packaging

Applications: Fixturing and Testing, Welding, CNC Machining

power clamps sizing tool

Unit View:
speed
Back to Top