Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B63-008-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B63-010-1R
Visit Product Series:
CAD
Download
Product Details Unit View:
Clamping Force @ 5Bar[72Psi] (lbf.) 247.0
Vertical clamp stroke (in) 0.32
Stroke during rotation (in) 0.71
Weight (lb) 6.39
Stroke (in) 1.02
Vertical clamp stroke (in) 0.32
Stroke during rotation (in) 0.71
Cylinder Bore (in) 2.48
Air Consumption (per double stroke at 7 psi) (in³) 0.038
Vertical clamp stroke (mm) 8.0
Stroke during rotation (mm) 18.0
Cylinder Bore (mm) 63
Weight (kg) 2.9
Clamping Force @ 5Bar[72Psi] (N) 1100.0
Stroke (mm) 26.0
Air Consumption (per double stroke at 5 bar) (dm³) 1.08
Vertical clamp stroke (mm) 8.0
Stroke during rotation (mm) 18.0
Product Series 89B
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
PublishedDate 1675344635000
Mount Block style - side or top mount
Swing Direction RH
Replacement Seal Kit 89B/E63-2-00
Air Port size G-1/4
Sensor Ready Yes
Back to Top