Robohand Thrusters & Slides for Linear Positioning

DLT-T Family

EXTERNAL, AIR CYLINDER LINEAR THRUSTER SLIDES FOR MACHINING & PICK-AND-PLACE - ROBOHAND DLT-T|A|N

DESTACO's Robohand DLT-T/A/N external air cylinder linear thruster slides are highly configurable with a wide range of strokes and capacities. With DirectConnect™ mounting, thrusters can be combined with base slides and grippers for a custom solution. Common applications include machining/automation, pick-and-place in harsh environments, and gantry system applications. These models feature a wide range of cylinder options, bearing system for smooth operation, and position sensing using inductive or magneto resistive sensors.

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods

Applications: Stamping, Plastic injection molding

thusters and slides sizing tool

Back to Top