AUTOMATIC AND ROBOT TOOL CHANGERS
DESTACO Automatic Tool Changers are perfect for flexible, multi-tool applications which use only one robot. These robot tool changers were designed with exceptional repeatability, high rigidity and load capacity to make them ideal for any robotic application. End effector tooling and modular fixturing can be automatically changed, quickly and easily, to accommodate many different styles of parts in the same cell or machine. DESTACO Manual Tool Changers, in combination with Automation Adapters and Press Nest Stands, allow you to quickly switch between various end effector tooling in seconds with the pull of a handle. Optional integral air ports and electric connections provide immediate power to your system, eliminates manual re-connection of air lines or electric plugs, and reduces machine downtime.
Our tool changer products include:
Collaborative Robot Tool Changers
Manual Tool Changers
Automatic Tool Changers
Markets: Aerospace, Automotive, Food and Packaging, Industrial, Consumer Goods
Applications: Stamping, CNC Machining, Plastic injection molding