VARIABLE STROKE STRAIGHT LINE MANUAL CLAMPS

FL Series

VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FRONT FLANGE MOUNTING - FL SERIES

DESTACO‘s FL Series variable stroke, straight line clamps are used in applications where workpiece thicknesses and workpiece tolerances vary. These clamps are suitable for clamping between ribs and hollow spaces that are difficult to reach. Compact design and different types of operation allow for application of the straight line clamps in fixtures for mass production as well as for single part production. FL models feature a front flange mounting type and can be operated with one or two hands.

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods, Industrial

Unit View:
Back to Top