CAMCO CONVEYOR SOLUTION INDEXES 20 POUNDS ACROSS 12 INCHES EVERY SECOND

Brand Pillar: Comprehensive

Industry: Automotive/ Transportation

Product Lines: Precision Link Conveyors, Rotary Index Drives

Related Product(s): CAMCO Conveyors
Destaco News & Events Image

CHALLENGE

Index 20lb a distance of 12 inches every second.

SOLUTION

DESTACO proposed a CAMCO 6in link Modular Precision Link over/under style conveyor, with a center distance of 162 inches, driven by a CAMCO 512RA indexer to index 2 links at a time. This was driven by a 2HP Kebco motor with CAMCO R225 reducer.

RESULTS

 

The customer has a solution that will move a total of 600lb over 30 stations.

Back to Top