CAMCO CONVEYOR SOLUTION INDEXES 36 POUNDS ACROSS 54 INCHES EVERY SECOND

Brand Pillar: Comprehensive

Industry: Automotive/ Transportation

Product Lines: Precision Link Conveyors

Related Product(s): CAMCO Conveyors
Destaco News & Events Image

CHALLENGE

Index 36lb a distance of 54 inches every second.

SOLUTION

DESTACO proposed a CAMCO 6in link Modular Precision Link carousel style conveyor, with a center distance of 327 inches, to index 9 links at a time. This was driven by an Allen-Bradley MPM-B1653F servo motor with Wittenstein/Alpha TP 050 MA reducer.

RESULTS

 

The customer has a solution that will move a total of 468lb over 19 stations.

Back to Top