Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Ball Extension (Series)
TBS-32B-25M-300-A
TBS-32B-25M-300-A
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.43
Length (in)
11.81
Tube Diameter (in)
0.98
Tube Diameter (mm)
25
Length (mm)
300
Weight (kg)
0.65
283-HTS_TARIFF_CODE
84798997
Product Series
TBS
Tube Size
25 mm
PublishedDate
1683651332000
Apple Core Size
32B
DistributorGroup
End Effectors
Material
Steel
Product Function
Robotic Tooling
Product Type
Ball Extension
Back to Top