Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Cross Clamps (Series)
CL-25M-20M-A
CL-25M-20M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.22
Tube Combinations (in)
0.79 / 0.98
Tube Diameter (in)
0.79|0.98
Maximum Static Clamp Load (ft lb)
111
max_static_clamp_load_metric
150
Maximum Static Clamp Load (Nm)
150
Weight (kg)
0.098
Tube Combinations (mm)
25 / 20
Tube Diameter (mm)
20|25
Product Series
CL
Product Type
Clamp Block
Material
High Strength Aluminum
Tube Size
25 mm / 20 mm
283-COUNTRY_OF_ORIGIN
GB
283-HTS_TARIFF_CODE
84799070
Product Function
Robotic Tooling
DistributorGroup
End Effectors
PublishedDate
1692275275000
Back to Top