LIGHTWEIGHT TOOLING FOR END EFFECTORS

Destaco’s CL Series of mid flange mounts are made of aluminum and are designed for 1.50” tubes.

CL-60M-25M-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.49
Tube Diameter (in) 0.98|2.36
Tube Combinations (in) 2.36 / 0.98
Tube Diameter (mm) 25|60
Weight (kg) 0.22
Tube Combinations (mm) 60 / 25
PublishedDate 1692275275000
283-HTS_TARIFF_CODE 84799070
Material High Strength Aluminum
DistributorGroup End Effectors
Product Series CL
Product Type Clamp Block
Tube Size 60 mm / 25 mm
Product Function Robotic Tooling
Back to Top