Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Crossbar Tooling (Series)
CPI-SGM-25M-1450M-R
CPI-SGM-25M-1450M-R
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Length (in)
57.09
Length (mm)
1450
Tube Diameter (mm)
25
Product Function
Robotic Tooling
Tube Size
25 mm
Product Series
CPI-SGM-ASSY
Product Type
Crossbar Tooling
PublishedDate
1683651339000
DistributorGroup
End Effectors
Back to Top