Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Crossbar Tooling (Series)
CPI-SGM-25M-1800M-RF
CPI-SGM-25M-1800M-RF
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
70.87
Tube Diameter (in)
0.98
Tube Diameter (mm)
25
Length (mm)
1800
Product Type
Crossbar Tooling
Product Function
Robotic Tooling
Product Series
CPI-SGM-ASSY
Tube Size
25 mm
DistributorGroup
End Effectors
PublishedDate
1683651341000
Back to Top