LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Crossbar Tooling (Series)
CPI-SGM-ASSY-FRC-EL
CPI-SGM-ASSY-FRC-EL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Weight (lb)
8.5
Weight (kg)
3.856
Tube Diameter (mm)
30
Tube Size
30 mm
WEB_STATUS
false
283-HTS_TARIFF_CODE
76109090
Product Function
Robotic Tooling
Product Series
CPI-SGM-ASSY
Product Type
Crossbar Tooling
DistributorGroup
End Effectors
PublishedDate
1721218796000
Back to Top