Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Crossbar Tooling (Series)
GRS-SD-40-RHS-A
GRS-SD-40-RHS-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.57
Maximum Static Clamp Load (ft lb)
295
Max Static Clamp Load 1 (ft lb)
218
Weight (lb)
2.06
Weight (kg)
0.938
max_static_clamp_load1_metric
295
max_static_clamp_load_metric
400
Maximum Static Clamp Load (Nm)
400
Tube Diameter (mm)
40
Max Static Clamp Load 1 (Nm)
295
Product Type
Crossbar Saddle
Material
High Strength Aluminum
DistributorGroup
End Effectors
Product Function
Robotic Tooling
PublishedDate
1683651343000
Product Series
GRS
Tube Size
40 mm
Back to Top