Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Double Blank Detector Mounts (Series)
DBD-19-QC-A
DBD-19-QC-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
1.15
Apple Core (mm)
19.0
Weight (kg)
0.52
PublishedDate
1683651343000
283-HTS_TARIFF_CODE
84799070
DistributorGroup
End Effectors
Product Type
Quick Change Mount
Product Function
Robotic Tooling
Product Series
DBD-QC
283-COUNTRY_OF_ORIGIN
GB
Apple Core Size
19
Back to Top