Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Flange Mounts (Series)
TPA-20-35-LWT-A
TPA-20-35-LWT-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.52
Height (in)
1.38
Tube Diameter (in)
0.79
Tube Diameter (mm)
20
Height (mm)
35.0
Weight (kg)
0.23
Tube Size
20 mm
Product Function
Robotic Tooling
Product Type
Transfer Press Adapter
Material
High Strength Aluminum
DistributorGroup
End Effectors
PublishedDate
1683651324000
283-HTS_TARIFF_CODE
84799070
Product Series
TPA
Back to Top