Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Flange Mounts (Series)
TPA-90-20-300
TPA-90-20-300
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.79
Weight (lb)
1.62
Length (in)
11.81
Tube Diameter (mm)
20
Length (mm)
300.0
Weight (kg)
0.73
cad_part_name
TPA-90-20-300
Product Function
Robotic Tooling
Tube Size
20 mm
Product Type
Transfer Press Adapter
Material
Steel
Product Series
TPA-ST
DistributorGroup
End Effectors
PublishedDate
1683651327000
Back to Top