LIGHTWEIGHT TOOLING FOR END EFFECTORS

Destaco’s CPI-SGM-TH Series orientation station receivers and plates are ideal for nest stations between die operations.

CPI-SGM-TH-USA-AL

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 111.0
Weight (lb) 0.62
max_static_clamp_load_metric 150.0
Maximum Static Clamp Load (Nm) 150.0
Weight (kg) 0.29
DistributorGroup End Effectors
cad_part_name CPI-SGM-TH-USA-AL
Product Type Lower Nest Receiver
Product Function Robotic Tooling
Product Series CPI-SGM-TH
Material Aluminum
283-HTS_TARIFF_CODE 76169990
Back to Top