Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Parallel Clamps - Parallel Tube Clamps for Tooling | DESTACO
PC-20M-20M-A
PC-20M-20M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
111.0
Weight (lb)
0.18
Tube Diameter (in)
0.79
Tube Combinations (in)
0.79 / 0.79
Tube Combinations (mm)
20 / 20
max_static_clamp_load_metric
150.0
Weight (kg)
0.08
Tube Diameter (mm)
20
Maximum Static Clamp Load (Nm)
150.0
Material
Aluminum
Product Type
Clamp Block
Tube Size
20 mm / 20 mm
Product Series
PC
DistributorGroup
End Effectors
PublishedDate
1683651345000
283-HTS_TARIFF_CODE
76090000
Product Function
Robotic Tooling
Back to Top