Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Parallel Clamps - Parallel Tube Clamps for Tooling | DESTACO
PC-30M-30M-S
PC-30M-30M-S
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
111.0
Tube Diameter (in)
1.18
Tube Combinations (in)
1.18 / 1.18
Weight (lb)
0.83
Tube Combinations (mm)
30 / 30
Weight (kg)
0.378
Tube Diameter (mm)
30
max_static_clamp_load_metric
150.0
Maximum Static Clamp Load (Nm)
150.0
Product Function
Robotic Tooling
Product Type
Clamp Block
DistributorGroup
End Effectors
Material
Steel
Product Series
PC-S
PublishedDate
1683651345000
Tube Size
30 mm / 30 mm
Back to Top