Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Sensor Mounts (Series)
SAP-OPS-25M-A
SAP-OPS-25M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.26
Tube Diameter (in)
0.98
Diameter (in)
0.98
Tube Diameter (mm)
25
Diameter (mm)
25
Weight (kg)
0.12
Material
Aluminum
cad_part_name
SAP-OPS-25M-A
Product Series
SENSOR-SAP
PublishedDate
1683651347000
Product Type
Tube Sensor Mount
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Tube Size
25 mm
Back to Top