Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Shovels (Series)
GTS-100-85-100LH-A
GTS-100-85-100LH-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.61
Maximum Static Clamp Load (ft lb)
111
Weight (kg)
0.73
max_static_clamp_load_metric
150
Size (mm)
100 x 85 x 100
Size (mm)
100 x 85 x 100
Maximum Static Clamp Load (Nm)
150
DistributorGroup
End Effectors
283-COUNTRY_OF_ORIGIN
GB
283-HTS_TARIFF_CODE
76109090
Size (H)
L
Product Function
Robotic Tooling
Apple Core Size
32B
Product Type
Apple Core Shovel
Product Series
GTS
Back to Top