Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Shovels (Series)
GTS-50-50-50-30M-A
GTS-50-50-50-30M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
11.81
Tube Diameter (in)
1.18
Weight (lb)
0.99
Length (mm)
300.0
Size (mm)
50x50x50
Weight (kg)
0.45
Tube Diameter (mm)
30
Size (mm)
50x50x50
Product Series
GTS
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Size (H)
2x2x2
Product Type
Tube Shovel
283-HTS_TARIFF_CODE
73269098
Tube Size
30 mm
Back to Top