Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling T Clamp (Series)
TCA-25M-20MD-400-A
TCA-25M-20MD-400-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.21
Tube Combinations (in)
0.98 / 0.79
Length (in)
31.5
Tube Diameter (in)
0.79|0.98
Tube Diameter (mm)
20|25
Weight (kg)
1.002
Length (mm)
800
Tube Combinations (mm)
25 / 20
Product Series
TCA-D
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
T-Clamp
Material
Steel
Tube Size
25 mm / 20 mm
PublishedDate
1683651347000
Back to Top