Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling T Clamp (Series)
TCA-30M-30M-400-A
TCA-30M-30M-400-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
15.75
Tube Combinations (in)
1.18 / 1.18
Tube Diameter (in)
1.18
Weight (lb)
0.87
Tube Combinations (mm)
30 / 30
Weight (kg)
0.394
Length (mm)
400
Tube Diameter (mm)
30
DistributorGroup
End Effectors
Product Series
TCA
Product Function
Robotic Tooling
Product Type
T-Clamp
Material
Aluminum
Tube Size
30 mm / 30 mm
PublishedDate
1683651347000
Back to Top