Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling T Clamp (Series)
TCL-30M-25M-A
TCL-30M-25M-A
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98|1.18
Weight (lb)
0.42
Maximum Static Clamp Load (ft lb)
192
Tube Combinations (in)
1.18 / 0.98
Weight (kg)
0.192
Maximum Static Clamp Load (Nm)
260
Tube Combinations (mm)
30 / 25
max_static_clamp_load_metric
260
Tube Diameter (mm)
25|30
283-HTS_TARIFF_CODE
84799070
Product Series
TCL
Material
High Strength Aluminum
DistributorGroup
End Effectors
Tube Size
30 mm / 25 mm
Product Type
T-Clamp
PublishedDate
1683651347000
Product Function
Robotic Tooling
Back to Top