Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling T Clamp (Series)
TCLD-10E-25M-A
TCLD-10E-25M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.43
Maximum Static Clamp Load (ft lb)
111.0
Tube Diameter (in)
1.00
Tube Combinations (in)
1.00 / 0.98
max_static_clamp_load_metric
150.0
Tube Combinations (mm)
25.4 / 25
Weight (kg)
0.194
Maximum Static Clamp Load (Nm)
150.0
Tube Diameter (mm)
25
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
T-Clamp
Product Series
TCLD
PublishedDate
1683651349000
Material
Forged High Strength Aluminum
Tube Size
1.00 in / 25 mm
Back to Top