Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling T Clamp (Series)
TCLD-40M-25M-45-R-A
TCLD-40M-25M-45-R-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98|1.57
Tube Combinations (in)
1.57 / 0.98
Maximum Static Clamp Load (ft lb)
192.0
Weight (lb)
0.45
Tube Diameter (mm)
25|40
Weight (kg)
0.21
Tube Combinations (mm)
40 / 25
max_static_clamp_load_metric
260.0
Maximum Static Clamp Load (Nm)
260.0
DistributorGroup
End Effectors
Material
Forged High Strength Aluminum
283-COUNTRY_OF_ORIGIN
GB
Tube Size
40 mm / 25 mm
Product Function
Robotic Tooling
Product Type
Angled T-Clamp
Product Series
TCLD
PublishedDate
1683651349000
283-HTS_TARIFF_CODE
84799070
Back to Top