Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Tubing (Series)
LWT-15E-1000
LWT-15E-1000
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.50
Diameter (in)
1.5
Weight (lb)
0.61
Tube Diameter (mm)
38.1
Diameter (mm)
38.1
Wall Thickness (mm)
3
Weight (kg)
0.91
DistributorGroup
End Effectors
Product Series
LWT
Product Function
Robotic Tooling
Material
Aluminum
Linear Deflection
0.118
Product Type
Tubing
PublishedDate
1692275272000
Tube Size
1.50 in
Back to Top