Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Tubing (Series)
LWT-30-1000
LWT-30-1000
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
1.18
Tube Diameter (in)
1.18
Weight (lb)
1.59
Wall Thickness (mm)
3
Tube Diameter (mm)
30
Diameter (mm)
30
Weight (kg)
0.72
Tube Size
30 mm
DistributorGroup
End Effectors
Linear Deflection
0.118
Product Series
LWT
PublishedDate
1692275272000
Product Function
Robotic Tooling
Material
Aluminum
283-HTS_TARIFF_CODE
76082081
Product Type
Tubing
Back to Top