Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
ALUMINUM, WORLD TOOL BAYONETS WITH TAPERED BOOMS
CPI-WTTB-RDC-A6-EL10-60-2000
CPI-WTTB-RDC-A6-EL10-60-2000
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
78.74
Tube Diameter (in)
2.36
Weight (lb)
20.5
Tube Diameter (mm)
60
Length (mm)
2000.0
Weight (kg)
9.3
PublishedDate
1683651327000
Product Function
Robotic Tooling
Tube Size
60 mm
Product Type
World Tool Boom
DistributorGroup
End Effectors
Product Series
WTTB
Back to Top