LIGHTWEIGHT TOOLING FOR END EFFECTORS

Destaco’s SEC Series of wrist clamps designed for connecting a 1.50” tube to a 1.00” tube.

SEC-25M-25M-A

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98
Weight (lb) 0.1
Tube Combinations (in) 0.98 / 0.98
Weight (kg) 0.047
Tube Combinations (mm) 25 / 25
Tube Diameter (mm) 25
PublishedDate 1683651327000
Product Series SEC
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Aluminum
Tube Size 25 mm / 25 mm
Product Type Wrist clamp
Back to Top