BODYBUILDER END EFFECTOR

BODYBUILDER™ END MOUNT ASSEMBLIES FOR ROBOTIC END EFFECTORS
Features
- Optional Sizes - The octagonal structure is available in four sizes including 30mm, 45mm, 60mm, and 90mm. Integrated extrusion T-slots allow accessories to be mounted, moved and repositioned quickly and easily.
- Reduce Downtime - Off the shelf, ready-to-assemble mounts and accessories eliminate drilling and welding at assembly.
- Error-Proof Components - The patented BodyBuilder™ Alignment System allows the modular components to be replaced individually and easily returned to their original positions.
Markets
Applications
- Stamping
Product | Tube Diameter (in) | Product Type | Weight (lbs) | Width (in) | Maximum Static Clamp Load (Nm) | Material | Maximum Static Clamp Load (ft lb) |
---|---|---|---|---|---|---|---|
3.54 | End Mount | 13.04 | 7.5 | 746 | Aluminum | 550 |