Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Extrusions (Series)
B-30-1200-0
B-30-1200-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
47.24
Tube Diameter (in)
1.18
Weight (lb)
3.7
Weight (kg)
1.68
Length (mm)
1200.0
Tube Diameter (mm)
30
Product Type
Boom Structure
Product Series
B-30
Material
Aluminum
Product Function
Robotic Tooling
Tube Size
30B
PublishedDate
1723132026000
DistributorGroup
End Effectors
Back to Top