Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Extrusions (Series)
B-45-2100-0
B-45-2100-0
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
9.24
Length (in)
82.68
Tube Diameter (in)
1.77
Tube Diameter (mm)
45
Length (mm)
2100
Weight (kg)
4.2
Material
Aluminum
Tube Size
45B
Product Function
Robotic Tooling
Product Series
B-45
Product Type
Boom Structure
DistributorGroup
End Effectors
Back to Top