Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Extrusions (Series)
B-90-400-0
B-90-400-0
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
3.54
Weight (lb)
5.72
Length (in)
15.75
Tube Diameter (mm)
90
Weight (kg)
2.6
Length (mm)
400
Tube Size
90B
Product Series
B-90
Product Function
Robotic Tooling
Material
Aluminum
Product Type
Boom Structure
DistributorGroup
End Effectors
Back to Top