Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Extrusions (Series)
B-90-750-0
B-90-750-0
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
10.74
Length (in)
29.53
Tube Diameter (in)
3.54
Tube Diameter (mm)
90
Length (mm)
750.0
Weight (kg)
4.88
Product Function
Robotic Tooling
Product Series
B-90
Tube Size
90B
Product Type
Boom Structure
DistributorGroup
End Effectors
Material
Aluminum
Back to Top