Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Gripper Mounts (Series)
CPI-RJM-150-30BBS
CPI-RJM-150-30BBS
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200
Tube Diameter (in)
1.18
Weight (lb)
0.7
max_static_clamp_load_metric
271
Tube Diameter (mm)
30
Maximum Static Clamp Load (Nm)
271
Weight (kg)
0.33
DistributorGroup
End Effectors
Material
Aluminum
Product Type
Gripper Mount
Tube Size
30B
Product Series
RJM
283-HTS_TARIFF_CODE
76109090
Product Function
Robotic Tooling
Back to Top