Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Heavy Duty Mid Mounts (Series)
RM4-60-R14
RM4-60-R14
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
34.2
Length (in)
22.08
Tube Diameter (in)
2.36
Width (in)
20
Maximum Static Product Load (lb)
1000
Robot Interface Thru Holes (qty/size) (mm)
(6) 13
Weight (kg)
15.5
Length (mm)
560.8
Maximum Static Product Load (kg)
453.6
Width (mm)
508
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Tube Diameter (mm)
60
Tube Size
60B
Product Series
RM4
DistributorGroup
End Effectors
Robot Interface Bolt Pattern
R14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep
Product Type
Mid Mount
Material
Aluminum
Product Function
Robotic Tooling
Back to Top